SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Diameter 50 mm, with or without support, rubber
Material
Vacuum cup in oil-proof rubber (NBR), natural rubber (NR), natural yellow rubber (NG), or silicone rubber (VMQ).
Aluminium support.
Standard executions
- VVA-50-A: oil-proof rubber, without support.
- VVA-50-N: natural rubber, without support.
- VVA-50-NG: natural yellow rubber, without support.
- VVA-50-S: silicone rubber, without support.
- VVA-50-T-A: oil-proof rubber, with support.
- VVA-50-T-N: natural rubber, with support.
- VVA-50-T-NG: natural yellow rubber, with support.
- VVA-50-T-S: silicone rubber, with support.
Features and applications
They are specifically used in the paper converting sector, in particular for the handling of cardboard sheets.
The presence of the grooves on the surface of the vacuum cup allows for superior grip and a more effective grip on the object to be manipulated.