VVA-50 Shaped flat vacuum cups

Diameter 50 mm, with or without support, rubber

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Vacuum cup in oil-proof rubber (NBR), natural rubber (NR), natural yellow rubber (NG), or silicone rubber (VMQ).

Aluminium support.

Standard executions

  • VVA-50-A: oil-proof rubber, without support.
  • VVA-50-N: natural rubber, without support.
  • VVA-50-NG: natural yellow rubber, without support.
  • VVA-50-S: silicone rubber, without support.
  • VVA-50-T-A: oil-proof rubber, with support.
  • VVA-50-T-N: natural rubber, with support.
  • VVA-50-T-NG: natural yellow rubber, with support.
  • VVA-50-T-S: silicone rubber, with support.
General information

Features and applications

They are specifically used in the paper converting sector, in particular for the handling of cardboard sheets.

The presence of the grooves on the surface of the vacuum cup allows for superior grip and a more effective grip on the object to be manipulated.

See Technical Data for vacuum cups.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.