SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Threaded connection female, steel, aluminium and brass
Material
Blue anodised brass and aluminium stem.
Stainless steel spring.
Air fitting in blue anodised aluminium and AVP steel.
Standard executions
- VPE-F: with female threaded connection and straight air fitting.
- VPE-F-L: with female threaded connection and L-shaped air fitting.
Features
VPE vacuum cup suspensions comprise:
- a stem to fix the vacuum cup to the automation device;
- a spring to cushion the impact of the vacuum cup and at the same time maintain a constant pressure with the load to be lifted;
- a air fitting for connection to the suction hose.
Characterised by reduced dimensions and weight to satisfy particular requests in industrial automation. The particular shape of the shank for fixing the vacuum cup suspension to the automation device prevents the rotation of the vacuum cup.
The effective spring stroke is functional to the length (l2) of the stem, in particular:
- 15 mm for length 72 mm
- 20 mm for length 87 mm
Compatible with 4x6 diameter plastic tube.