VPE Mini vacuum cup with built-in spring suspensions

Threaded connection female, steel, aluminium and brass

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Blue anodised brass and aluminium stem.

Stainless steel spring.

Air fitting in blue anodised aluminium and AVP steel.

Standard executions

  • VPE-F: with female threaded connection and straight air fitting.
  • VPE-F-L: with female threaded connection and L-shaped air fitting.
General information

Features

VPE vacuum cup suspensions comprise:

  • a stem to fix the vacuum cup to the automation device;
  • a spring to cushion the impact of the vacuum cup and at the same time maintain a constant pressure with the load to be lifted;
  • a air fitting for connection to the suction hose.

Characterised by reduced dimensions and weight to satisfy particular requests in industrial automation. The particular shape of the shank for fixing the vacuum cup suspension to the automation device prevents the rotation of the vacuum cup.

The effective spring stroke is functional to the length (l2) of the stem, in particular:

  • 15 mm for length 72 mm
  • 20 mm for length 87 mm

Compatible with 4x6 diameter plastic tube.

See Technical Data for vacuum cups  .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT