CGT-NTC Mounting nuts

for CGT cable glands, metric, PG, and NPT thread, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 7035 (C3) grey colour or RAL 9005 (C9) black colour.

Standard executions

  • CGT-NTC: metric threadings.
  • CGT-NTC-PG: PG threadings.
  • CGT-NTC-NPT: NPT threadings.
General information

Features and applications

They are used to secure a CGT cable gland in the opening in the panel of a distribution board or junction box, to ensure a mechanical seal. Similarly, these can be used to secure CGT-HR reducers or CGT-TC threaded plugs.

CGT-NTC-PG - PG thread 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT