SELF-SANITISATION AGAINST BACTERIA AND FUNGI
for CGT cable glands, metric, PG, and NPT threadings, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 7035 (C3) grey colour or RAL 9005 (C9) black colour.
Standard executions
- CGT-NTC: metric threadings.
- CGT-NTC-PG: PG threadings.
- CGT-NTC-NPT: NPT threadings.
Features and applications
They are used to secure a CGT cable gland in the opening in the panel of a distribution board or junction box, to ensure a mechanical seal. Similarly, these can be used to secure CGT-HR reducers or CGT-TC threaded plugs.