San - Antimicrobial
Aluminium or steel
Standard executions
Drawn steel with sharp edge cut, burnished:
- GN 970-STB-A: without holes.
- GN 970-STB-B: with holes.
- GN 970-STB-C: with holes and slotted holes.
Aluminium matte finish:
- GN 970-ALM-A: without holes.
- GN 970-ALM-B: with holes.
- GN 970-ALM-C: with holes and slotted holes.
Features and applications
GN 970 brackets are used for the connection and right angle fixing of panels or covers.
GN 970-A brackets (without holes) are intended for fixing by welding using specific drilling templates.
GN 970-B brackets have 2 or 4 holes depending on the length l1.
GN 970-C brackets have 1 hole and 1 slotted hole or 2 holes and 2 slotted holes depending on the length l1.