GN 970 Brackets

Aluminium or steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

Drawn steel with sharp edge cut, burnished:

  • GN 970-STB-A: without holes.
  • GN 970-STB-B: with holes.
  • GN 970-STB-C: with holes and slotted holes.

Aluminium matte finish:

  • GN 970-ALM-A: without holes.
  • GN 970-ALM-B: with holes.
  • GN 970-ALM-C: with holes and slotted holes.
General information

Features and applications

GN 970 brackets are used for the connection and right angle fixing of panels or covers.

GN 970-A brackets (without holes) are intended for fixing by welding using specific drilling templates.

GN 970-B brackets have 2 or 4 holes depending on the length l1.

GN 970-C brackets have 1 hole and 1 slotted hole or 2 holes and 2 slotted holes depending on the length l1.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.