RMD Flat magnets

with pass-through hole

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • RMD-HF (d): pass-through hole for flat countersunk head screws, zinc-plated steel housing, ferrite magnet, for temperatures up to 200°C.
  • RMD-HF (d1): smooth pass-through hole, zinc-plated steel housing, ferrite magnet, for temperatures up to 200°C.
  • RMD-HF (d3): threaded pass-through hole, zinc-plated steel housing, ferrite magnet, for temperatures up to 200°C.
  • RMD-HF-SST (d): pass-through hole for flat countersunk head screws, stainless steel housing, ferrite magnet, for temperatures up to 200°C.
  • RMD-HF-SST (d1): pass-through hole, stainless steel housing, ferrite magnet, for temperatures up to 200°C.
  • RMD-ND (d): pass-through hole for flat countersunk head screws, zinc-plated steel housing, neodymium-iron-boron (NdFeB) retaining magnet, for temperatures up to 80°C.
  • RMD-ND (d3): threaded pass-through hole, zinc-plated steel housing, neodymium-iron-boron (NdFeB) retaining magnet, for temperatures up to 80°C.
  • RMD-SC: pass-through hole for flat countersunk head screws, zinc-plated steel housing, samarium cobalt (SmCo) magnet, for temperatures up to 200°C.
  • RMD-SC-SST: smooth pass-through hole, stainless steel housing, Samarium cobalt (SmCo) magnet, resistant to temperatures up to 200°C.

Retaining magnets technical data.

General information

Features and applications

RMD flat retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.

To ensure that the adhesive force is not impaired, the fixing screws must be made out of non-magnetic material.

Owing to the lower magnetic conductivity of stainless steel, the adhesive forces of the RMD-SST executions are lower than those of the zinc-plated steel RMD executions.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.