GN 614 Ball spring plungers

Smooth body, technopolymer or brass

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Spring

AISI 631 stainless steel.

Standard executions

  • GN 614-KU: Acetal resin based technopolymer body (POM) blue, AISI 420C hardened stainless steel ball.
  • GN 614-KD: Acetal resin based technopolymer body (POM) blue, acetal resin based (POM) technopolymer ball white.
  • GN 614-MS: brass body, AISI 420C hardened stainless steel ball.

Suggested tolerance for plunger housing hole d1 = H7.

Working temperature

From -30°C to +50°C.

GN 614-MS - Brass body, AISI 420C stainless steel ball 
Accessories

Accessories

To optimise the use of GN 614 smooth ball spring plungers, have been designed holders for spring plungers GN 614.1.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT