Smooth body, technopolymer or brass
Spring
AISI 631 stainless steel.
Standard executions
- GN 614-KU: Acetal resin based technopolymer body (POM) blue, AISI 420C hardened stainless steel ball.
- GN 614-KD: Acetal resin based technopolymer body (POM) blue, acetal resin based (POM) technopolymer ball white.
- GN 614-MS: brass body, AISI 420C hardened stainless steel ball.
Suggested tolerance for plunger housing hole d1 = H7.
Working temperature
From -30°C to +50°C.
Accessories
To optimise the use of GN 614 smooth ball spring plungers, have been designed holders for spring plungers GN 614.1.