CFAX. Hinges

Technopolymer, acetal resin based technopolymer pin

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Rotating pin

Acetal resin based (POM) technopolymer, black colour.

Standard executions

  • CFAX-B: nickel-plated brass bosses with threaded hole.
  • CFAX-p: nickel-plated steel threaded studs.
  • CFAX-SH: pass-through holes for countersunk head screws.
  • CFAX-CH: pass-through holes for cylindrical head screws.
General information

Rotation angle (approximate value)

Max 215° (-35° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFAX-CH - Pass-through holes, hexagonal head screws 
CFAX-CH - Pass-through holes, hexagonal head screws 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFAX-CH - Pass-through holes, hexagonal head screwsCFAX-CH - Pass-through holes, hexagonal head screwsCFAX-CH - Pass-through holes, hexagonal head screws
DescriptionMaximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
CFAX.40 B-M420018502402000100560
CFAX.40 SH-4130187029018002801370
CFAX.40 CH-4137134023015801801200
CFAX.49 B-M5400240044027601701320
CFAX.49 p-M5x1437030703602400200900
CFAX.49 SH-5300266031026003202240
CFAX.49 CH-5360248031022702501460
CFAX.65 B-M6640400069044002201400
CFAX.65 p-M6x18510580046045002203190
CFAX.65 SH-6520430072048002403760
CFAX.65 CH-6510370049052002602870
Other executions

Other executions available

CFK.: false hinge with single body.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT