San - Antimicrobial
Technopolymer, acetal resin based technopolymer pin
Material
High-resilience polyamide based (PA) technopolymer, black colour, matte finish.
Rotating pin
Acetal resin based (POM) technopolymer, black colour.
Standard executions
- CFAX-B: nickel-plated brass bosses with threaded hole.
- CFAX-p: nickel-plated steel threaded studs.
- CFAX-SH: pass-through holes for countersunk head screws.
- CFAX-CH: pass-through holes for cylindrical head screws.
Rotation angle (approximate value)
Max 215° (-35° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
To choose the convenient type and the right number of hinges for your application, see the Guidelines.
| Resistance tests | Axial Stress | Radial Stress | 90° Angled Stress | |||
| Description | Maximum working load Ea [N] | Load at breakage Ra [N] | Maximum working load Er [N] | Load at breakage Rr [N] | Maximum working load E90 [N] | Load at breakage R90 [N] |
| CFAX.40 B-M4 | 200 | 1850 | 240 | 2000 | 100 | 560 |
| CFAX.40 SH-4 | 130 | 1870 | 290 | 1800 | 280 | 1370 |
| CFAX.40 CH-4 | 137 | 1340 | 230 | 1580 | 180 | 1200 |
| CFAX.49 B-M5 | 400 | 2400 | 440 | 2760 | 170 | 1320 |
| CFAX.49 p-M5x14 | 370 | 3070 | 360 | 2400 | 200 | 900 |
| CFAX.49 SH-5 | 300 | 2660 | 310 | 2600 | 320 | 2240 |
| CFAX.49 CH-5 | 360 | 2480 | 310 | 2270 | 250 | 1460 |
| CFAX.65 B-M6 | 640 | 4000 | 690 | 4400 | 220 | 1400 |
| CFAX.65 p-M6x18 | 510 | 5800 | 460 | 4500 | 220 | 3190 |
| CFAX.65 SH-6 | 520 | 4300 | 720 | 4800 | 240 | 3760 |
| CFAX.65 CH-6 | 510 | 3700 | 490 | 5200 | 260 | 2870 |