RH-RR Tubular handles

Technopolymer and aluminium or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 9005 black colour, semi-matte finish.

Pass-through holes for screws with hexagonal head.

Standard executions

  • RHRR-62: aluminium tube, ground surfaces, anodised in natural colour, matte finish.

Black zinc-plated screws, zinc-plated nuts and washers, included in the supply.

  • RHRR-37: AISI 304 stainless steel tube, ground surfaces.

AISI 304 stainless steel screws, nuts and washers, included in the supply.

  • RHRR-47: AISI 316L stainless steel tube, ground surfaces.

AISI 316L stainless steel screws, nuts and washers, included in the supply.

General information

Features

RH-RS series tubular handles are provided with a special anti-rotation system.

Other executions

Special executions on request

  • Different lengths.
  • Plastic-coated aluminium tube, black colour, grooved finish.
  • Executions with central shanks (for Ø 30 mm tube only), screw with hexagonal head, black zinc-plated nuts and washers, included in the supply.
RHRR-47 - AISI 316L stainless steel 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT