RH-RR Tubular Handles

Technopolymer and aluminium or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Handle shanks

Glass-fibre reinforced polyamide based (PA) technopolymer, RAL 9005 black colour, semi-matte finish.

Pass-through holes for screws with hexagonal head.

Standard executions

  • RHRR-62: aluminium tube, ground surfaces, anodised in natural colour, matte finish.

Black zinc-plated screws, zinc-plated nuts and washers, included in the supply.

  • RHRR-37: AISI 304 stainless steel tube, ground surfaces.

AISI 304 stainless steel screws, nuts and washers, included in the supply.

  • RHRR-47: AISI 316L stainless steel tube, ground surfaces.

AISI 316L stainless steel screws, nuts and washers, included in the supply.

General information

Features

RH-RS series tubular handles are provided with a special anti-rotation system.

Other executions

Special executions on request

  • Different lengths.
  • Plastic-coated aluminium tube, black colour, grooved finish.
  • Executions with central shanks (for Ø 30 mm tube only), screw with hexagonal head, black zinc-plated nuts and washers, included in the supply.
RHRR-37 - AISI 304 stainless steel 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.