RH-FG16-00 Tubular Handles

Stainless steel or Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • RH-FG16-00.200.36: Side mounts in AISI 316 stainless steel, semi-matte sandblasted and polished surface obtained electrolytically. AISI 304 stainless steel tube, sandblasted and semi-matte surface obtained by electropolishing.
  • RH-FG16-00.180.84: glass-fibre reinforced polyamide based (PA) technopolymer handle shanks. Polyvinylchloride (PVC) tube, black colour.

IP protection

IP 65 protection class, according to EN 60529.

General information

Features and applications

RH-FG16 handles perfectly combine ergonomics and functionality.

They can be combined with handles with electrical switch RH-FG16.84 (FG16-00.84) e RH-FG16.36 (FG16-00.36).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT