SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Stainless steel or Technopolymer
Standard executions
- RH-FG16-00.200.36: Side mounts in AISI 316 stainless steel, semi-matte sandblasted and polished surface obtained electrolytically. AISI 304 stainless steel tube, sandblasted and semi-matte surface obtained by electropolishing.
- RH-FG16-00.180.84: glass-fibre reinforced polyamide based (PA) technopolymer handle shanks. Polyvinylchloride (PVC) tube, black colour.
IP protection
IP 65 protection class, according to EN 60529.
Features and applications
RH-FG16 handles perfectly combine ergonomics and functionality.
They can be combined with handles with electrical switch RH-FG16.84 (FG16-00.84) e RH-FG16.36 (FG16-00.36).