San - Antimicrobial
Aluminium
Material
Natural aluminium or with epoxy resin coating.
Standard executions
Back mounting, threaded blind holes.
- GN 328-A-BL: natural aluminium.
- GN 328-A-SR: epoxy resin coating, RAL 9006 grey colour, matte finish.
- GN 328-A-SW: epoxy resin coating, RAL 9005 black colour, matte finish.
Front mounting, pass-through holes for cylindrical-head screws with hexagon socket.
- GN 328-B-BL: natural aluminium.
- GN 328-B-SR: epoxy resin coating, RAL 9006 grey colour, matte finish.
- GN 328-B-SW: epoxy resin coating, RAL 9005 black colour, matte finish.
Features and applications
GN 328 bridge handles are made out of die-cast aluminum. High stability and ergonomic design.
Special executions on request
Different finishes.