GN 328 Bridge handles

Aluminium

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Natural aluminium or with epoxy resin coating.

Standard executions

Back mounting, threaded blind holes.

  • GN 328-A-BL: natural aluminium.
  • GN 328-A-SR: epoxy resin coating, RAL 9006 grey colour, matte finish.
  • GN 328-A-SW: epoxy resin coating, RAL 9005 black colour, matte finish.

Front mounting, pass-through holes for cylindrical-head screws with hexagon socket.

  • GN 328-B-BL: natural aluminium.
  • GN 328-B-SR: epoxy resin coating, RAL 9006 grey colour, matte finish.
  • GN 328-B-SW: epoxy resin coating, RAL 9005 black colour, matte finish.
General information

Features and applications

GN 328 bridge handles are made out of die-cast aluminum. High stability and ergonomic design.

Other executions

Special executions on request

Different finishes.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT