San - Antimicrobial
for tightening with spanner, technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
- VTT-HL-AZ: Zinc-plated hexagonal shank, threaded blind hole.
- VTT-HL-SST: AISI 304 stainless steel hexagonal shank, threaded blind hole.
Features and applications
The hexagonal shank allows the handwheel to be tightened with a spanner.
The three-lobe shape with large recesses is particularly ergonomic also for smaller knobs, ensuring an effective grip even with work gloves.
The full section design without rear cavities prevents the deposit of unsanitary residues, ensuring maximum cleanability and making the product particularly suitable for applications on machines and equipment subject to frequent cleaning with water or steam jets.