VTT-HL Solid lobe knobs

for tightening with spanner, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • VTT-HL-AZ: Zinc-plated hexagonal shank, threaded blind hole.
  • VTT-HL-SST: AISI 304 stainless steel hexagonal shank, threaded blind hole.
General information

Features and applications

The hexagonal shank allows the handwheel to be tightened with a spanner.

The three-lobe shape with large recesses is particularly ergonomic also for smaller knobs, ensuring an effective grip even with work gloves.

The full section design without rear cavities prevents the deposit of unsanitary residues, ensuring maximum cleanability and making the product particularly suitable for applications on machines and equipment subject to frequent cleaning with water or steam jets.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT