SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Magnetic materials
Hard ferrite (HF)
Hard ferrite Magnets (80% iron oxide) are made out by a sintering process. Like all ceramic materials, these magnets are very hard, brittle and virtually non-machinable. The magnetic adhesive force drops when the magnet is heated.
AlNiCo (AN) Aluminium nickel cobalt
AlNiCo magnets (mainly made out of aluminium, nickel, cobalt and iron) are the result of a sintering process or a casting process. These magnets are very hard and their material is very tough, but they can undergo also some machining processes. These magnets are generally used for applications in which the magnetic fi eld must remain as much static and stable as possible, even at high temperatures.
SmCo (SC) Samarium cobalt
SmCo magnets (mainly made out of samarium and cobalt) are the result of a sintering process. These magnets are very hard, brittle and virtually non-machinable. The magnetic adhesive force drops when the magnet is heated.
NdFeB (ND) Neodymium iron boron
NdFeB magnets (mainly made out of neodymium, iron and boron) are the result of a sintering process. These magnets are very hard, brittle and virtually non-machinable. The magnets made out of this material convey their maximum long-lasting magnetic power. The magnetic adhesive force drops when the magnet is heated.
-
GENERAL
-
ADJUSTABLE LEVERS
-
HANDLE WITH PNEUMATIC DRIVE
-
GRADUATIONS
-
ROTARY CONTROLS
-
BALL TRANSFER UNITS
-
MODULAR ROLLER TRACKS
-
LEVEL BUBBLES
-
SPUR GEARS
-
RUBBER BUFFERS
-
HIGH PERFORMANCE VIBRATION DAMPERS
-
MAGNETS
-
LEVELLING FEET
-
HYGIENIC DESIGN
-
HINGES
-
PNEUMATIC FASTENING CLAMPS
-
ELECTRICAL LEVEL INDICATORS
-
CASTORS AND WHEELS
-
Vacuum components
-
Elastomer springs