Installation of din 3015 tube clamps
Placement of the tube clamps
If the section of the tube is straight, a minimum distance between the pairs of tube clamps must be provided; this mainly depends on the tube diameter.
These distances apply to all tube clamp series such as: DCE-S, DCE-H, DCE-D and the corresponding assembled kits DCK-S, DCK-H, DCK-D.
The table shows the recommended minimum distances
| Tube external diameter | L [m] |
|---|---|
| 6 - 13.5 | 1 |
| 13.5 - 18 | 1.2 |
| 18 - 32 | 1.5 |
| 32 - 38 | 2 |
| 38 - 57.2 | 2.7 |
| 57.2 - 75 | 3 |
| 75 - 76.1 | 3.5 |
| 76.1 - 88.9 | 3.7 |
In addition to the linear distance, it is important to ensure that the tube clamps are positioned correctly near sharp curves. Specifically, the tube clamps must be positioned on each side of the curve, as close as possible to the bend.
Tightening torques and axial forces
The table shows the values of the tightening torque and axial force F for the mounting of KITs DCK-S, DCK-H and DCK-D respectively.
In particular, the KIT configuration allows for the use of tube clamps DCE-S (Standard Series), DCE-H (Heavy-duty Series), DCE-D (Double Series) and with top plates (DCE-PU), lower plates to be welded (DCE-PL) and hexagon head screws (DCE-SRE).
The load value F is an average value from tests carried out with S 235 JR steel tube.
If the tube clamp is subjected to axial stress, the tube will not slip inside the clamp.
Sliding occurs when the F value has been reached.
| Standard series | |||
|---|---|---|---|
| Group | Screw | Tightening torque [Nm] | Maximum axial load F [kN] |
| 1 | M6 | 8 | 0.7 |
| 2 | M6 | 8 | 1.2 |
| 3 | M6 | 8 | 1.5 |
| 4 | M6 | 8 | 1.7 |
| 5 | M6 | 8 | 1.8 |
| 6 | M6 | 8 | 2 |
| 7 | M6 | 8 | 2.2 |
| Heavy-duty series | |||
|---|---|---|---|
| Group | Screw | Tightening torque [Nm] | Maximum axial load F [kN] |
| 1 | M10 | 13 | 1.8 |
| 2 | M10 | 13 | 3 |
| 3 | M10 | 15 | 3.5 |
| 4 | M12 | 30 | 8.5 |
| 5 | M16 | 46 | 11.5 |
| Double series | |||
|---|---|---|---|
| Group | Screw | Tightening torque [Nm] | Maximum axial load F [kN] |
| 1 | M6 | 6 | 1.1 |
| 2 | M8 | 13 | 2.5 |
| 3 | M8 | 13 | 2.1 |
| 4 | M8 | 13 | 2.9 |
| 5 | M8 | 9 | 2.2 |
-
General
-
1. Plastic materials
- 1.1 Mechanical strength
- 1.2 Thermal resistance
- 1.3 Strength and surface hardness
- 1.4 Resistance to chemical agents
- 1.5 Resistance to atmospheric agents and uv rays
- 1.6 Flame resistance
- 1.7 Electrical properties
- 1.8 Surface finish and cleanability
- 1.9 Compliance with international standards
- 1.10 Competence of elesa technical department
- 2. Metal materials
- 3. Other materials
- 4. Machining tolerances
- 5. Fixed handles
- 6. Assembly measures
- 7. Special executions
- 8. Colours
- 9. Test values
-
10. Technical tables
- 10.1 Conversion table
- 10.2 DIN 79 square holes
- 10.3 Keyways
- 10.4 Transversal holes
- 10.5 Threads
- 10.6 Ip – protection classification for cases
- 10.7 MVK – fixing the threads by self-gluing
- 10.8 PFB fixing threads by means of locking action
- 10.9 Stainless steels
- 10.10 Carbon steels, zinc alloys, alluminium and brass
- 10.11 Duroplasts: resistance to chemical agents
- 10.12 Tecnopolymers and rubbers: resistance to chemical agents
-
1. Plastic materials
- Adjustable levers
- Handle with pneumatic drive
- Graduations
- Rotary controls
- Ball transfer units
- Modular roller tracks
- Level bubbles
- Spur gears
- Rubber buffers
- High performance vibration dampers
- Elastomer springs
- Magnets
- Levelling feet
- Hygienic design
- Hinges
- Pneumatic fastening clamps
- Electrical level indicators
- DIN 3015 tube clamps
- Castors and wheels
- Vacuum components