AUTO SANITIZACIÓN CONTRA HONGOS Y BACTERIAS
Accesorios estandar
Standard accessories
- Brackets, screws and jaw blocks: required for effectively clamping mechanical parts to be machined or handled. For more details see technical data sheets MM-BL-NK, MM-BI-NK and MM-BC-NK.
- Proximity switches MM-SI: they have the function of monitoring the position of the clamping arm.
- Centering bushings MM-CC: in addition to ensuring precise alignment, they also have the function of keeping the correct axiality of the loads during the clamping of the workpieces, thus avoiding unnecessary overload on the screws.
- Mounting brackets MM-SBA: they allow a quick and effective assembly of the pneumatic fastening clamps.
- Rear protections MM-PTA: compatible only with the fastening clamps MM-BL-NK. Used to avoid the input of the powder or foreign objects that compromise the correct functioning like in the applications requiring welding.
-
GENERAL
-
PALANCAS AJUSTABLES
-
ASA CON ACCIÓN NEUMÁTICA
-
GRADUACIONES
-
CONTROLES GIRATORIOS
-
UNIDADES DE TRANSFERENCIA
-
RIELES CON RODILLOS MODULARES
-
NIVELES DE BURBUJA
-
ENGRANES DENTADOS
-
ANTIVIBRADOR DE GOMA
-
AMORTIGUADORES DE VIBRACIONES DE ALTO RENDIMIENTO
-
Muelles de poliuretano
-
IMANES
-
ELEMENTOS DE NIVELACIÓN
-
DISEÑO HIGIÉNICO
-
BISAGRAS
-
ABRAZADERAS NEUMÁTICAS
-
INDICADORES DE NIVEL ELÉCTRICO
-
Abrazaderas de tubo DIN 3015
-
RUEDAS Y RODAJAS
-
Componentes para el vacío