AUTO SANITIZACIÓN CONTRA HONGOS Y BACTERIAS
10.8 PFB – FIJACIÓN DE LOS ROSCADOS MEDIANTE ACCIÓN DE BLOQUEO
PFB - Fixing threads by means of locking action.
(Polyamide based blue coating).


Application of the PFB polyamide-based coating is a process in which the elastic plastic (polyamide) is applied to a part of the thread, to create a locking action while a screw is being tightened.
The play between the screw and the nut screw is filled with polyamide, thus ensuring a high degree of contact between the remaining uncoated threaded surfaces. The coating contrasts accidental unlocking and accidental unscrewing. The parts locked together may always be separated by applying a minimum unlocking torque.
There is no need to wait for it to be activated as the locking action between the threads is instantaneous.
Elements threaded with PFB polyamide-based coating may be stored for a virtually unlimited period.
The working temperature range is from -50°C to +90°C.
To order an article with the polyamide-based coating, add the abbreviation PFB to the product description.
Example:
GN 615-M8-K-PFB
-
GENERAL
-
PALANCAS AJUSTABLES
-
ASA CON ACCIÓN NEUMÁTICA
-
GRADUACIONES
-
CONTROLES GIRATORIOS
-
UNIDADES DE TRANSFERENCIA
-
RIELES CON RODILLOS MODULARES
-
NIVELES DE BURBUJA
-
ENGRANES DENTADOS
-
ANTIVIBRADOR DE GOMA
-
AMORTIGUADORES DE VIBRACIONES DE ALTO RENDIMIENTO
-
IMANES
-
ELEMENTOS DE NIVELACIÓN
-
DISEÑO HIGIÉNICO
-
BISAGRAS
-
ABRAZADERAS NEUMÁTICAS
-
INDICADORES DE NIVEL ELÉCTRICO
-
RUEDAS Y RODAJAS
-
Componentes para el vacío
-
Muelles de poliuretano