AUTO SANITIZACIÓN CONTRA HONGOS Y BACTERIAS
1.3 RESISTENCIA Y DUREZA SUPERFICIAL
DUROPLASTS: the high surface hardness of the material and its glossy finish, obtained by the mould, enable the surfaces to be kept in perfect condition, even after prolonged use in the presence of metal machining residues or in abrasive environments, as for example, in metal machining applications with machine tools.
TECHNOPOLYMERS: the surface hardness values are lower than those of Duroplast, but are still within the 60-98 Rockwell range, M scale. Technopolymers are however tougher and have a greater impact strength than Duroplasts.
-
GENERAL
-
PALANCAS AJUSTABLES
-
ASA CON ACCIÓN NEUMÁTICA
-
GRADUACIONES
-
CONTROLES GIRATORIOS
-
UNIDADES DE TRANSFERENCIA
-
RIELES CON RODILLOS MODULARES
-
NIVELES DE BURBUJA
-
ENGRANES DENTADOS
-
ANTIVIBRADOR DE GOMA
-
AMORTIGUADORES DE VIBRACIONES DE ALTO RENDIMIENTO
-
Muelles de poliuretano
-
IMANES
-
ELEMENTOS DE NIVELACIÓN
-
DISEÑO HIGIÉNICO
-
BISAGRAS
-
ABRAZADERAS NEUMÁTICAS
-
INDICADORES DE NIVEL ELÉCTRICO
-
Abrazaderas de tubo DIN 3015
-
RUEDAS Y RODAJAS
-
Componentes para el vacío