AUTO SANITIZACIÓN CONTRA HONGOS Y BACTERIAS
2.2 Choice of the indicator ratio
- Set the control spindle to the initial or referring position.
- Count the number of turns of the control spindle to cover the entire setting range.
- The result of this operation is the ratio. Should it not correspond to a standard ratio, choose the next highest one.
- For an optimal dial reading, and therefore for a more precise reading, we recommend to choose a ratio which is as near as possible to the handwheel turns required to cover the entire setting range. For instance, if 11 turns are required, the ratio 12:1 is the most convenient, because 11/12 of the available graduation will be used. If 24:1 ratio would be chosen, only 11/24 of the graduation would be used and reading would be less accurate.
- Indicators with standard ratios are normally on stock to suit most requirements.
-
GENERAL
-
PALANCAS AJUSTABLES
-
ASA CON ACCIÓN NEUMÁTICA
-
GRADUACIONES
-
CONTROLES GIRATORIOS
-
UNIDADES DE TRANSFERENCIA
-
RIELES CON RODILLOS MODULARES
-
NIVELES DE BURBUJA
-
ENGRANES DENTADOS
-
ANTIVIBRADOR DE GOMA
-
AMORTIGUADORES DE VIBRACIONES DE ALTO RENDIMIENTO
-
Muelles de poliuretano
-
IMANES
-
ELEMENTOS DE NIVELACIÓN
-
DISEÑO HIGIÉNICO
-
BISAGRAS
-
ABRAZADERAS NEUMÁTICAS
-
INDICADORES DE NIVEL ELÉCTRICO
-
Abrazaderas de tubo DIN 3015
-
RUEDAS Y RODAJAS
-
Componentes para el vacío