RMO Cylindric magnets

smooth or threaded pin

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • RMO-AN-D: (AINiCo) Aluminium-nickel-cobalt magnet, resistant to temperatures up to 450°C. Zinc-plated steel housing with smooth pin.
  • RMO-AN-E: (AINiCo) Aluminium-nickel-cobalt magnet, resistant to temperatures up to 450°C. Zinc-plated steel housing with threaded pin.
  • RMO-ND-D: (NdFeB) Neodymium-iron-boron magnet, resistant to temperatures up to 80°C. Zinc-plated steel housing with smooth pin.
  • RMO-ND-E: (NdFeB) Neodymium-iron-boron magnet, resistant to temperatures up to 80°C. Zinc-plated steel housing with threaded pin.

Retaining magnets technical data.

General information

Features and applications

RMO cylindric retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.

The execution with smooth pin has been designed for positioning with rivets.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT