San - Antimicrobial
RML Cylindric retaining magnets
Steel
Standard executions
- RML-AN-1: (AINiCo) Aluminium-nickel-cobalt magnet, resistant to temperatures up to 450°C. Zinc-plated steel housing, tolerance D = +0,2/-0,2.
- RML-AN-2: (AINiCo) Aluminium-nickel-cobalt magnet, resistant to temperatures up to 450°C. Natural steel housing, tolerance D = h6.
- RML-ND-1: (NdFeB) Neodymium-iron-boron magnet, resistant to temperatures up to 80°C. Zinc-plated steel housing, tolerance D = +0,2/-0,2.
- RML-ND-2: (NdFeB) Neodymium-iron-boron magnet, resistant to temperatures up to 80°C. Natural steel housing, tolerance D = h6.
Features and applications
RML cylindric retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.