RMN Cylindric magnets

threaded hole

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Zinc-plated steel housing.

Standard executions

  • RMN-AN: (AINiCo) Aluminium-nickel-cobalt magnet, resistant to temperatures up to 450°C.
  • RMN-ND: (with blue inked adhesive surface): (NdFeB) Neodymium-iron-boron magnet, resistant to temperatures up to 80°C.

Retaining magnets technical data.

General information

Features and applications

RMN cylindric retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT