VR.FP Spoked handwheels

Duroplast, steel hub

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.

Standard executions

Black-oxide steel hub, uncovered front end, H7 reamed hole.

H9 reamed hole for executions with keyway:

  • VR.FP-A: without handle.
  • VR.FP+I-A: with revolving handle I.301+x in Duroplast.
  • VR.FP+IR-A: with fold-away handle IR.302 in Duroplast.
  • K: index for executions with hole and keyway in compliance with DIN 6885/1, tolerance P9 i.e.:

77111-10-K VR.100 FP-A10-K

Black-oxide steel hub, not drilled, uncovered front end in order to make holes different from the standard:

  • VR.FP: without handle.
  • VR.FP+I: with revolving handle I.301+x in Duroplast.
  • VR.FP+IR: with fold-away handle IR.302 in Duroplast.
Accessories

Accessories on request

Axial retaining washer GN 184.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT