SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Injected polyurethane coating
Covering
Injected polyurethane, hardness 55 Shore D.
Wheel centre body
Polyamide based (PA) technopolymer.
Rolling action
Hub with pass-through hole.
Fixed plate bracket
Electrolytically zinc-plated steel sheet bracket.
Turning plate bracket
Electrolytically zinc-plated steel sheet bracket.
The presence of a double ball race and direct contact between the plate and the ball race ring with built-in pin ensure excellent manoeuvrability.
Front-actuated brake
Total brake that locks rotation of the wheel and the technopolymer bracket.
The optimised dimensions and the retractable pedal ensure minimal space occupied and maximum actuation ease.
Standard executions
- PBL: fixed plate bracket, without brake.
- SBL: turning plate bracket, without brake.
- SBF: turning plate bracket, with brake.
- CBL: turning plate bracket and threaded centre pin, without brake.
- CBF: turning plate bracket and threaded centre pin, with brake.
- FBL: turning plate bracket and centre pass-through hole, without brake.
- FBF: turning plate bracket and centre pass-through hole, with brake.
Applications
Castors for the general public, excellent rolling resistance and elasticity features, high wear and tearing resistance.
Environmental conditions
Suitable for use in industrial and institutional environments, even in the presence of moisture and chemical agents.
The good resistance to frequent cleaning cycles makes it suitable for environments where it is necessary to ensure hygiene.