RE.F5-N Castors with steel bracket

Cast polyurethane coating, aluminium centre body, ball bearing

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Covering

Mould-on polyurethane, hardness 92 Shore A.

Wheel centre body

Pressure die-cast aluminium.

Rolling action

Hub with ball bearings.

Ideal solution for heavy loads and continuous moving.

Fixed plate bracket

Zinc-plated steel sheet, the bracket is designed to withstand loads up to 3000N.

Turning plate bracket

Zinc-plated steel sheet, the bracket is designed to withstand loads up to 3000N.

The presence of a double ball race and direct contact between the plate and the ball race ring with built-in pin ensure excellent manoeuvrability.

Does not require maintenance.

It consists of (see Fig.1):

  1. fitting plate: yellow zinc-plated steel sheet;
  2. fork: yellow zinc-plated steel sheet;
  3. ball race ring: yellow zinc-plated steel sheet;
  4. central pin: class 8.8 steel screw and steel nut;
  5. rotation system: dual grease-lubricated ball race;
  6. dust seal: RAL 7015 dark grey technopolymer.

Brake

Total brake that locks the wheel and bracket rotation.

The optimised dimensions and the retractable pedal ensure minimal space occupied and maximum actuation ease.

Hardened carbon steel spring.

The trolley must be turned to use the device.

The brake is simple and effective to use: it is actuated and released by a simple action from the top downward at the tip of two separate pedals, thus ensuring the utmost manoeuvring comfort.

Standard executions

  • PSL-N: fixed plate bracket, without brake.
  • SSL-N: turning plate bracket, without brake.
  • SSF-N: turning plate bracket, with brake.

FSL-N: turning plate bracket and centre pass-through hole, without brake.

FSF-N: turning plate bracket and centre pass-through hole, with brake.

RE.F5-FSL-N - Turning plate bracket and centre pass-through hole, without brake 
General information

Applications

Excellent rolling resistance and elasticity features, high wear and tearing resistance.

For further information see wheel technical data sheet RE.F5.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT