BT-AV Fluted knobs

for screwing with a screwdriver, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • BT-AV-B: brass boss, threaded blind hole.
  • BT-AV-p: zinc-plated steel threaded stud, chamfered flat end according to UNI EN ISO 4753:2012 (see Technical data).
General information

Features and applications

The cable in the upper part is an ideal support when you have to tighten with a 6.5 mm flat-blade screwdriver (BT.12 and BT.16) or 10 mm (BT.20).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT