L.652-X Adjustable T-Handles

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Centre cap

Technopolymer, black colour.

Standard executions

Glass-fibre reinforced technopolymer clamping element with toothing and retaining pin, black colour. AISI 302 stainless steel return spring.

  • L.652-X-B: brass boss, threaded blind hole.
  • L.652-X-p: zinc-plated steel threaded stud, chamfered flat end UNI 947 : ISO 4753 (see Technical data).
General information

Features and applications

Particularly suitable when clamping operations are limited owing to lack of space and the hand of the operator cannot make a complete rotation.

Other executions

Special executions on request

Different lengths of threaded stud.

Instructions of use

Instructions of use

For clamping, lift the handle to disengage the clamping device toothing and bring it back to start position. By releasing the handle, the return spring automatically engages the toothing.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.