VCH.654-QA Quick-tightening knobs

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

Threaded pass-through hole.

  • VCH.654-QA-AZ-FP: polished zinc-plated steel hub.
  • VCH.654-QA-SST-FP: AISI 303 stainless steel hub.
General information

Features and applications

VCH.654-QA handwheels are suitable for applications requiring rapid clamping (Quick Action). The five-lobed shape allows the operator to grip it correctly with their fingers and prevents the accumulation of unsanitary residues, thanks to a rear section free of cavities. The metal part, made from AISI 303 stainless steel, is suitable for use in environments requiring corrosion-resistant materials.

Instructions for use

Assembly instructions

Place the handwheel onto the threaded pin of the plate; do not attempt to screw it on, but simply push it on until it reaches the bottom. Once the plate has been pushed as far as possible, tighten the handwheel with a slight turn.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT