SELF-SANITISATION AGAINST BACTERIA AND FUNGI
For profiles, SUPER-Technopolymer
Material
Glass-fibre reinforced polyamide (PA) SUPER-technopolymer, black or grey colour RAL 7040 (C33), matte finish.
Rotating pin
Self-lubricating glass-fibre reinforced polyamide based (PA) technopolymer, black colour.
Standard execution
Pass-through holes for M6 countersunk head screws.
- CFGY-D: rotation pin fitted on the right hinge body.
- CFGY-S: rotation pin fitted on the left hinge body.
Features and applications
This type of hinge can be used with profiles of 40 mm, with slot dimensions from 8 to 10 mm.
Rotation angle (approximate value)
Max 270° (-90° and +180° being 0° the condition where the two interconnected surfaces are on the same plane).
Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.
To choose the convenient type and the right number of hinges for your application, see the Guidelines.
| Resistance tests | Axial Stress | Radial Stress | 90° Angled Stress | |||
| Description | Maximum working load Ea [N] | Load at breakage Ra [N] | Maximum working load Er [N] | Load at breakage Rr [N] | Maximum working load E90 [N] | Load at breakage R90 [N] |
| CFGY.40/40 | 190 | 1020 | 190 | 930 | 170 | 830 |