San - Antimicrobial
Lever, Cam, Adjustable and Compression Latches
Latches with knob
Within our extensive range of latches are a selection of latch handles that can be used on a host of industrial equipment. These standard components are made using the following quality materials:
- Stainless steel
- Technopolymer
- Die-cast zinc alloy
- Technopolymer – die-cast zinc alloy
- Technopolymer – steel
- Duroplast – steel
- Duroplast – stainless steel
Compression lever latches
A compression latch is designed reduce vibration and to provide noise isolation. When these latches close, they compress gaskets against door and panel openings to create a tight seal. Our technopolymer and zinc alloy compression lever latches feature a fold-away knobs and key-way type knob to allow for easy operation and rotation of 90°.
The CM zinc alloy versions are available with or without transversal hole, and the CMLX product range features padlock holes.
Cam latches
Our cam lock latches are simple mechanical devices that lock, consisting of both a base and a cam lever. They can be used to close doors by turning the knob. Our range of quick action fastening devices are made from steel and stainless steel with technopolymer features.
Latches with knob
Our lever latches are finished with a stainless steel knob and closing lever—ideal for use when the door does not require locking.
Lever latches
Within our range are latches with adjustable levers and clamping bolts. These versatile components are finished with technopolymer knobs for comfortable operation.
Many of our latch knobs are made from one of the latest advancements in engineering technology: technopolymer. This material boasts a super strength to rival metal and can withstand rigorous cleaning, making it perfect for use in environments that require a high level of hygiene. The ergonomic design of these knobs means they can be finished with five lobes, for safe and comfortable grip, or with wide step groove, for a quick recovery during rotation.
You can find the full range of Elesa latches with knob in our online catalogue.