SELF-SANITISATION AGAINST BACTERIA AND FUNGI
CM. Lever latches
with key-way type knob, zinc alloy
Material
Rotor, stator and knob in nickel-plated zinc alloy.
Nut
M19x1 in brass.
Spring washer
Zinc-plated steel.
Closing lever
Zinc-plated steel, thickness 2.5 mm.
Screw
M5x8 zinc-plated steel.
Internal spring
Stainless steel.
Rotation
90°.
Features and applications
CM compression latches are particularly suitable for applications on cabinets or doors subject to strong vibrations.
The lever rotation is only possible through the knob compression.
Special executions and accessories
- Closing levers in other dimensions.
- Brass threaded extension for prolonged positioning of the lever (code 421137 C.PQ M5/58).