SELF-SANITISATION AGAINST BACTERIA AND FUNGI
CMLX Compression latches with padlock holes
with key-type knob, zinc alloy
Material
Rotor, stator and knob in nickel-plated zinc alloy.
Nut
M19x1 in brass.
Toothed washer
Zinc-plated steel.
Packing ring
NBR rubber.
Closing lever
Zinc-plated steel, thickness 2.5 mm.
Screw
M5x10 zinc-plated steel.
Flat and elastic washers
Zinc-plated steel.
Internal spring
Stainless steel.
Rotation
90°.
Features and applications
CMLX compression latches are particularly suitable for applications on cabinets or doors subject to strong vibrations.
Provided with a transversal hole for the insertion of a padlock with hook of a diameter from 5 to 7 mm.
The lever rotation is only possible through the knob compression.
Special executions and accessories
- Closing levers in other dimensions.
- Brass threaded extension for prolonged positioning of the lever (code 421137 C.PQ M5/58).