VRTP-P-SST Spoked handwheels with solid section

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polypropylene based (PP) technopolymer, black colour, matte finish. Produced from FDA compliant raw material (FDA CFR.21 and EU 10/2011).

Boss-cap

AISI 304 stainless steel self-adhesive front plate adhesive suitable for contact with food (FDA CFR.21 and EU 10/2011).

Standard executions

AISI 304 stainless steel boss, H7 reamed hole.

H9 reamed hole for executions with keyway.

  • VRTP-P+I-SST: with revolving handle type I.621+x-SST in polyamide based (PA) technopolymer, certified in compliance with FDA.
  • VRTP-P+IR-SST: with fold-away handle type IR.620 in polyamide based (PA) technopolymer, certified in compliance with FDA. AISI 304 stainless steel pin, bushing and internal components, AISI 316L stainless steel support.
  • K: index for executions with hole and keyway in compliance with DIN 6885/1, tolerance P9 i.e.:

79111-R-K VRTP.80-P+I-SST-8-K

General information

Features and applications

The solid rim of the handwheel allows the easy cleaning thanks to the absence of rear recesses. For this reason, being the technopolymer polypropylene based and the metal components in AISI 304 stainless steel, this version of VRTP. handwheel is designed for applications in food, pharmaceutical and medical fields.

Accessories

Accessories on request

Axial retaining washer GN 184.5.

Other executions

Special executions on request

Handwheels with cross holes according to EN 110.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT