GN 422 Cabinet U-handles

with Electrical Switching Function, with Cable / Plug

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Versions

  • Version TK: with one button
  • Version TK-TK: with two buttons

Connection types

  • Connection type K: cable.
  • Connection type S: plug (with 0.25 m cable).

Die-cast zinc alloy ZD

Epoxy resin coating

Black, RAL 9005, textured finish SW

Grey, RAL 9006, matte finish SR

Button

Stainless Steel AISI 304

Cable (Outer sheath)

Polyurethane PUR

Black

Light guide

Plastic

Crystal-clear Polycarbonate (PC)

General information

Features and applications

Cabinet U-handles GN 422 come with one or two push buttons. Each button has a changeover switch and integrated LED ring lighting.

When the button is pressed, an electrical control impulse to switch off a machine, for example, can be triggered based on the wiring of the contacts (NC or NO).

Independent whether or not the button is actuated, the integrated LED ring lighting shines either red or green depending on the polarity of connections 1 and 2 of the LED.

The cabinet U-handle is functional and highly compact and can be used for any application due to its universal design.

Electrical and mechanical properties
Button
GN 422-TK-S - With one button and plug 
ContactsChangeover contact, snap contact
Contact materialSilver alloy
Switching voltagesmax. 125 V (plug)
max. 240 V (cable)
Switching currentmax. 3 A
mech. lifespan106 switching cycles
elect. lifespan (Max load)50.000 switching cycles (under full load)
LED ring lighting24 V DC ± 10 % / 7 mA
GN 422-TK-S - With one button and plug 
Operating voltage /
operating current
bi-color (LED1 red / LED2 green)
Category of use (button)AC 15: 24 V AC / 1 A / DC 13: 24 V DC / 0.7 Aaccording to IEC 60947-5-1
AC 15: 110 V AC / 1 A / DC 13: 110 V DC / 0.2 A
AC 15: 220 V AC / 0.5 A / DC 13: 220 V DC / 0.1 A
AC: 120 V AC / 5 A / DC: 12 V DC / 1 Aaccording to UL 508
AC: 240 V AC / 3 A
Connection type
GN 422-TK-S - With one button and plug 
1 - green
Cable (K)PUR cable with open stranded wires (2 m or 5 m)2 - white
3 - yellow
Plug connector (S)5-pin connector M12x1 with PUR cable 0.25 m4 - gray
5 - brown
Protection classIP 67Plug connector and cable assignment
Approvals, conformity declarations
GN 422-TK-S - With one button and plug 
CE marking
Accessory

Accessory

Cables with connector coupling M12x1 GN 330.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT