SCM. Intermediate shank

for M.1043, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Screw

AISI 304 stainless steel.

General information

Features and applications

Intermediate shank for tube Ø20 and for tube Ø30, suggested for tube longer than 700 mm.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT