MRH Folding handles with recessed tray

for screw mounting, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Body

Acetal-based technopolymer (POM), black colour, matte finish, high UV resistant.

Handle

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish, high UV resistant.

AISI 316 stainless steel spring.

AISI 316 stainless steel rotating pin.

Fixing insert

Glass-fibre reinforced polyamide based (PA) SUPER-technopolymer, black colour, matte finish, high UV resistant.

AISI 316 stainless steel self-tapping screws Ø3.5 (included in the supply).

Standard executions

  • MRH.80-6: mounting on panels with a maximum thickness of 6 mm.
  • MRH.80-12: mounting on sandwich panels with thickness between 6 mm and 12 mm.
General information

Features and applications

The MRH handle is completely recessed.

By pressing the retractable button, the handle will come out of its casing thanks to a snap mechanism, allowing the opening of closing panels, drawers, etc.

Technical data

Tensile stress: the values F1 indicated in the table were obtained during breaking tests carried out under the test conditions shown in the figure with ambient temperature.

MRH - Folding handles with recessed tray 
Instructions of use

Assembly instructions

  • Drill the handle housing according to the template dimensions.
  • Remove all drilling burrs before fitting the handle.
  • Insert the handle body all the way into the hole.
  • Insert the fixing insert using the self-tapping screws (included in the supply) until they can go no further. The suggested tightening torque is 1 Nm.
MRH - Folding handles with recessed tray 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.