IR.620 Fold-away handles

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer handle, black colour, matte finish.

Standard executions

  • IR.620: black-oxide steel stud, sintered and oxidised steel flat base for embedded mounting, black-oxide steel screw.
  • IR.620-SST: AISI 303 stainless steel stud, sintered A2 stainless steel flat base for embedded mounting, AISI 303 stainless steel screw.
General information

Features and applications

Handle pivots freely during operation: a system of coaxial bushings compensates return spring load.

This series of fold-away handles has been designed for all those applications for which, owing to lack of space or for safety reasons, the handle must be folded-away once the operation has been completed.

IR.620-SST - Stainless steel pin and support 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT