SELF-SANITISATION AGAINST BACTERIA AND FUNGI
Technopolymer
Material
High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.
Boss cap
- Anodised aluminium self-adhesive front plate.
- VRTP.375: cap in polyester based technopolymer (PBT), RAL 7035 grey colour, glossy finish, press-fit assembly.
Standard executions
Black-oxide steel boss, H7 reamed hole.
H9 reamed hole for executions with keyway.
- VRTP.: without handle.
- VRTP+I: with revolving handle I.621+x in technopolymer.
- VRTP+IEL: with revolving handle IEL+x SOFT in technopolymer coated with "Soft touch" thermoplastic elastomer (TPE).
- VRTP+IR: with fold-away handle IR.620 in technopolymer.
- K: index for executions with hole and keyway in compliance with DIN 6885/1, tolerance P9 i.e.:
78411-R-K VRTP.80 A-8-K