Threaded connection female, stainless steel, aluminium and brass
Material
Stainless steel stem.
Stainless steel spring.
Threaded sleeve in aluminium and hexagonal nuts in nickel-plated brass.
Air fitting in blue anodised aluminium and AVP steel.
Standard executions
- VPH-F: with straight air fitting.
- VPH-F-L: with L-shaped air fitting.
- VPH-F-T: with T-shaped air fitting.
- VPH-F-SR: without fitting.
- VPH-F-RR: with air fitting, without ring nut.
Features
VPH vacuum cup suspensions comprise:
- a stainless steel stem to fix the vacuum cup;
- a threaded sleeve, equipped with two hexagonal nuts, for height adjustment and for mounting them on the automation device;
- a spring to cushion the impact of the vacuum cup and at the same time maintain a constant pressure with the load to be lifted;
- a air fitting for connection to the suction hose.
Characterised by very small dimensions (about 50% less than VPA vacuum cup suspensions) and reduced weight (about 50% less than VPD vacuum cup suspensions).
To be used specifically with vacuum cups with M5 male support.
The effective spring stroke in relation to the length l2 is equal to 10 mm
Compatible with 4x6 diameter plastic tube.