LMTF Threaded connections
Ganter Norm GN 3490for profile structures
Standard executions
- LMTF-C9: cast steel, epoxy resin coating, RAL 9005 black colour, matte finish.
- LMTF-ZN: cast zinc-plated steel.
Features and applications
LMTF threaded connections are generally used together with the aluminum profiles of size 30/40 mm, to allow the assembly of elements such as the levelling elements in different positions.