GN 616.1 Bolt spring plungers

with packing ring, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Packing ring

NBR synthetic rubber.

Spring

AISI 303 stainless steel.

Standard executions

  • GN 616.1-S: black-oxide steel threaded body, hexagon socket head.

Hardened steel plunger, normal end-force spring.

  • GN 616.1-SS: black-oxide steel threaded body, hexagon socket head.

Hardened steel plunger, heavy end-force spring.

  • GN 616.1-SN: AISI 303 stainless steel threaded body, hexagon socket head.

AISI 303 stainless steel plunger, normal end-force spring.

General information

Features and applications

GN 616.1 bolt plungers are also used with locking function.

The internal packing ring prevents access of dirt.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT