with packing ring, steel or stainless steel
Packing ring
NBR synthetic rubber.
Spring
AISI 303 stainless steel.
Standard executions
- GN 616.1-S: black-oxide steel threaded body, hexagon socket head.
Hardened steel plunger, normal end-force spring.
- GN 616.1-SS: black-oxide steel threaded body, hexagon socket head.
Hardened steel plunger, heavy end-force spring.
- GN 616.1-SN: AISI 303 stainless steel threaded body, hexagon socket head.
AISI 303 stainless steel plunger, normal end-force spring.
Features and applications
GN 616.1 bolt plungers are also used with locking function.
The internal packing ring prevents access of dirt.